/gl-n-bs.jpg)
GL-N-BS
Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. In addition, QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator. More detailed specifications are available in our digital catalog.
Height(mm)-Range : 75.6-90
Horizontal Max Payload(kg)-Range : 15-70
Max Speed(mm/s)-Range : 80-2000
Stroke(mm)-Range : 113-1541
Vertical Max Payload(kg)-Range : 6-30
Width(mm)-Range : 154-180
Product Type : Linear Actuator - Slider Type
Drive Method : Ball Screw
Model : GL-N