GL-N-B

GL-N-B

Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. More detailed specifications are available in our digital catalog.

Height(mm)-Range : 75.6-90

Horizontal Max Payload(kg)-Range : 30-50

Max Speed(mm/s)-Range : 1100-1200

Stroke(mm)-Range : 400-1686

Width(mm)-Range : 154-180

Product Type : Linear Actuator - Slider Type

Drive Method : Belt

Model : GL-N

Downloads