FLM
Linear Bushing model LM series include types equipped with a special synthetic rubber seal (LM… UU). If desiring to have an additional contamination protection measure, or desiring to lower the seal resistance, use the felt seal model FLM. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-100
Product Type : Felt Seal
Model : FLM