FBL51H

FBL51H

A three-rail, double-slide type that allows a long stroke. With the smallest thickness, this model can be used in a space-saving location even under a large load. More detailed specifications are available in our digital catalog.

Overall Height(mm)-Range : 12.7

Permissible Load per Pair(N)-Range : 580-850

Rail Length(mm)-Range : 305-762

Rail Width(mm)-Range : 51

Stroke(mm)-Range : 330-787

Model : FBL51H

Product Type : Double Slide

Load Type : Medium Load

Downloads