FBL35S

FBL35S

Basic type of single slide. More detailed specifications are available in our digital catalog.

Overall Height(mm)-Range : 9.5

Permissible Load per Pair(N)-Range : 270-490

Rail Length(mm)-Range : 305-711

Rail Width(mm)-Range : 35

Stroke(mm)-Range : 229-508

Model : FBL35S

Product Type : Single Slide

Load Type : Light Load

Downloads