
FBL35D
A double-slide type that combines two units of model FBL 35S back-to-back. It is extensively used regardless of the industry. More detailed specifications are available in our digital catalog.
Overall Height(mm)-Range : 19.1
Permissible Load per Pair(N)-Range : 441-588
Rail Length(mm)-Range : 305-711
Rail Width(mm)-Range : 35
Stroke(mm)-Range : 327-734
Model : FBL35D
Product Type : Double Slide
Load Type : Medium Load
