EC-KIT

EC-KIT

Cylinder Type Actuator with Closed Loop Stepper Motor KIT. Kit includes actuator with stepper motor with integrated encoder, controller, I/O cable (3 meter), and PC communication cable (3 meter). More detailed specifications are available in our digital catalog.

Height(mm)-Range : 39-47

Horizontal Max Payload(kg)-Range : 15-40

Max Speed(mm/s)-Range : 187-450

Stroke(mm)-Range : 50-300

Vertical Max Payload(kg)-Range : 4.5-12

Width(mm)-Range : 40-48

Product Type : Linear Actuator - KIT

Drive Method : Ball Screw

Model : EC

Downloads