
DCMA17T
Part Number :260717100000000
Lead Screw DCMA17 Nut
Works with CT17T+500L and CT17T+1000L
Increased wear resistance
Days to ship : 3 - 4 weeks
For Shaft OD(mm) : 17.8
Group : Large Lead
Lead(mm) : 50
Nut Length(mm) : 15
Nut OD(mm) : 28
Thread Direction : Right-Hand
Weight(lbs) : 0.21
