CFT
This model is provided with tapped holes for piping on the stud head and the thread. It is optimal for locations where an integrated piping system for greasing is required. More detailed specifications are available in our digital catalog.
Outer Diameter(mm)-Range : 16-90
Outer Ring Width(mm)-Range : 11-35
Overall Length(mm)-Range : 28-100
Stud Diameter(mm)-Range : 6-30
Thread Size-Range : M6 x 1-M30 x 1.5
Product Type : With a Tapped Grease Hole
Tightening Method : Driver Groove on Stud Head
Model : CFT
Material : Carbon Steel