CFS-M-A
Stainless Steel Type of CFS-A. This Cam Follower contains extremely fine needle rollers. The outer ring external diameter is extremely small relative to the stud diameter, allowing a compact design. More detailed specifications are available in our digital catalog.
Outer Diameter(mm)-Range : 2026-12-05
Outer Ring Width(mm)-Range : 2026-07-03
Overall Length(mm)-Range : 9.5-21.5
Stud Diameter(mm)-Range : 2.5-6
Thread Size-Range : M2.5 x 0.45-M6 x 1
Product Type : Compact Type
Tightening Method : Hexagon Socket on Stud Head
Model : CFS
Material : Stainless Steel (400 series)