CFN
On the inside, this Cam Follower model is equipped with thrust-load ball bearings.This effectively prevents friction and wear on the slip surface when a thrust load occurs due to faulty installation or the like. More detailed specifications are available in our digital catalog.
Outer Diameter(mm)-Range : 13-30
Outer Ring Width(mm)-Range : 9-14
Overall Length(mm)-Range : 23-40
Stud Diameter(mm)-Range : 5-12
Thread Size-Range : M5 x 0.8-M12 x 1.5
Product Type : With Thrust Balls
Tightening Method : Hexagon Socket on Stud Head
Model : CFN
Material : Carbon Steel