CF-M

CF-M

The stud head has a driver groove. More detailed specifications are available in our digital catalog.

Outer Diameter(mm)-Range : 13-26

Outer Ring Width(mm)-Range : 9-12

Overall Length(mm)-Range : 23-36

Stud Diameter(mm)-Range : 5-10

Thread Size-Range : M5 x 0.8-M10 x 1.25

Product Type : Basic Type

Tightening Method : Driver Groove on Stud Head

Model : CF

Material : Stainless Steel (400 series)

Downloads