CF-AB
A hexagonal socket is provided on both stud ends, and a grease nipple for greasing is fitted to the inside. Therefore, lubrication and mounting from both directions is possible. More detailed specifications are available in our digital catalog.
Outer Diameter(mm)-Range : 30-90
Outer Ring Width(mm)-Range : 14-35
Overall Length(mm)-Range : 10-100
Stud Diameter(mm)-Range : 12-30
Thread Size-Range : M12 x 1.5-M30 x 1.5
Product Type : Basic Type with Built-In Grease Nipples
Tightening Method : Hexagon Socket on Both Ends
Model : CF
Material : Carbon Steel