BTK-V Nut
This Rolled Ball Screw feed achieves a DN
value of 100,000 by using a new circulation
structure.
Since the nut outer diameter and the mounting
holes of this model are dimensionally interchangeable
with the previous model BTK, model BTK can be replaced with this model. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 14-50
Lead(mm)-Range : 4-16
Nut Length(mm)-Range : 40-145
Nut OD(mm)-Range : 31-102
Product Category : Nut Only
Product Type : Rolled Ball Screw
Model : BTK-V