BNT Nut
Since the mounting screw holes are machined
on the square ball screw nut, this model can
compactly be mounted on the machine without
a housing. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 14-45
Lead(mm)-Range : 4-12
Nut Length(mm)-Range : 35-115
Product Category : Nut Only
Product Type : Rolled Ball Screw
Model : BNT