BNF Set
The simplest type with a single ball screw nut. It is designed to be mounted using the bolt holes drilled on the flange. More detailed specifications are available in our digital catalog.
Lead(mm)-Range : 5-12
Nut Length(mm)-Range : 41-119
Nut OD(mm)-Range : 40-93
Shaft Length(mm)-Range : 410-2800
Shaft OD(mm)-Range : 16-50
Product Category : Nut & Shaft Set
Product Type : Precision Ground Ball Scrwe - Non-Finished Shaft Ends
Model : BNF