BLR Nut
The Rotary Ball Screw is a rotary-nut ball screw unit that has an integrated structure consisting of a
ball screw nut and a support bearing. The support bearing is an angular bearing that has a contact
angle of 60 degree, contains an increased number of balls and achieves a large axial rigidity. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 16-50
Lead(mm)-Range : 16-50
Nut Length(mm)-Range : 43.5-126
Nut OD(mm)-Range : 52-120
Product Category : Nut Only
Product Type : Rolled Ball Screw
Model : BLR