BIF Set - Preloaded
The right and left screws are provided with a phase in the middle of the ball screw nut, and an axial clearance is set at a below-zero value (under a preload). This compact model is capable of a smooth motion. More detailed specifications are available in our digital catalog.
Lead(mm)-Range : 5-12
Nut Length(mm)-Range : 55-191
Nut OD(mm)-Range : 40-93
Shaft Length(mm)-Range : 410-2800
Shaft OD(mm)-Range : 16-50
Product Category : Nut & Shaft Set
Product Type : Precision Ground Ball Scrwe - Non-Finished Shaft Ends
Model : BIF