Resources & Insights

How to Select the Right Linear Guide for Your Application

A practical engineering guide to matching THK LM Guide series, preload, accuracy grade, and sealing options to your specific motion requirements.

THK 5-Step Linear Guide Selection Framework diagram showing load profile, travel life, series selection, accuracy/preload, and environment steps

Figure 1 — The THK 5-Step Linear Guide Selection Framework

1. What Is a Linear Guide?

A linear guide — also referred to as an LM Guide (Linear Motion Guide) — is a bearing system that enables precise, low-friction linear motion along a fixed rail. Unlike conventional slides or bushings, THK LM Guides use recirculating rolling elements (balls or rollers) between a profiled rail and one or more carriage blocks. This design delivers superior accuracy, rigidity, and load-bearing capability in all directions simultaneously.

THK invented the LM Guide in 1972, and today its product line spans dozens of series — from miniature guides for medical devices to heavy-duty roller guides for multi-ton machine tools. Choosing the right series from this portfolio is the key engineering decision this guide will help you make.

Why selection matters

Using an undersized guide shortens service life and risks catastrophic failure. Oversizing adds unnecessary cost, weight, and footprint. The right guide, correctly specified, can last billions of cycles with minimal maintenance.

2. The 5-Step Selection Framework

THK recommends working through five sequential decisions. Each step narrows the candidate field and feeds into the next.

Step 1 — Define Your Load Profile

Before selecting a product series, quantify the forces your guide must carry in each direction:

  • Radial load (Fr): force perpendicular to the rail, pushing down on the carriage
  • Reverse radial load: upward force on the carriage (lifting load)
  • Lateral load (Fs): horizontal force parallel to the mounting surface
  • Moment loads: pitch (My), yaw (Mz), and roll (Mx) moments about the carriage center

Sum all loads at worst-case conditions, then apply a safety factor of 1.5 to 3.0 depending on shock and vibration levels. The resulting design load must fall below the static rated load (C0) for the chosen block size.

Tip: Moment Load Matters

Many applications underestimate moment loads. A long cantilevered table or off-center workpiece creates significant Mx or My that can dramatically reduce effective life. Always calculate moments separately from radial loads.

Step 2 — Determine Required Travel Life

LM Guide life is expressed as total travel distance (km) at which 90% of a batch would survive without flaking (L10 life). Calculate required life from your application's duty cycle:

Required Life (km) = Stroke (m) × Cycles/day × Operating days/year × Service years ÷ 1,000

With the required life and design load known, solve for the required dynamic rated load C:

L = (C / P)³ × 50 km   (ball)     L = (C / P)¹⁰/³ × 100 km   (roller)

Where P = equivalent dynamic load and C = dynamic rated load. Choose a block whose rated C meets or exceeds the required value. The THK Online Store and product catalog publish C and C0 values for each size.

Step 3 — Select the Product Series

Three primary rolling-element technologies are available, each with distinct strengths:

Ball-type LM Guides (e.g., HSR, SSR, SHS)

Ball guides provide low friction, smooth quiet motion, and excellent high-speed performance. They are the most versatile choice and cover the broadest range of applications. Ball guides tolerate slight misalignment and mounting surface errors better than roller types.

Roller-type LM Guides (e.g., HRW, SRG)

Roller guides offer 2–3× higher load capacity and rigidity compared to equivalent-size ball guides — the correct choice for heavy cutting forces, large moment loads, or applications where deflection under load is critical. The tradeoff is higher friction and greater sensitivity to mounting error.

Linear Bushings and Round-Rail Guides (e.g., SR series)

Round-rail systems are a cost-effective solution for lighter loads, longer unsupported spans, and applications requiring two degrees of freedom. Common in packaging, printing, and material handling.

ModelSeries TypeKey CharacteristicsTypical Applications
HSRLM Guide (Ball)General-purpose, high rigidityMachine tools, automation, robots
SSRLM Guide (Ball)Compact, space-savingMedical devices, electronics assembly
SHSLM Guide (Ball)Highest rigidity, 4-direction loadPrecision machining centers
HRWLM Guide (Roller)Ultra-high rigidity, heavy loadHeavy-duty machine tools, presses
SRGLM Guide (Roller)High accuracy, roller typeGrinding machines, high-accuracy stages
RSRLM Guide (Miniature)Miniature ball slideOA equipment, measuring instruments
GLMLM Guide (Curved)Curved / arc travelTransfer machines, curved paths
SR (Ball)Linear BushRound shaft, low costPackaging, printing, conveyors
LF (Roller)Linear Roller BearingFlat cage, thin profileSemiconductor, flat panel displays

Step 4 — Choose Accuracy Class and Preload

Accuracy Classes

Accuracy ClassCodeRunning ParallelismTypical Application
NormalN±0.04 mmGeneral conveyors, packaging, handling
HighH±0.02 mmStandard CNC, assembly, robotics
PreciseP±0.01 mmPrecision machining, measuring stages
Super PreciseSP±0.005 mmSemiconductor, optical, inspection
Ultra PreciseUP±0.003 mmSub-micron stages, metrology systems

Preload Classes

ClassPreload %ClearanceBest For
Light (Z0)0%C0 clearanceGeneral use, long travel, cost-sensitive
Medium (ZA)2–3% of CaZero clearanceStandard precision automation
Medium (ZB)5–6% of CaLight preloadHigher rigidity, moderate accuracy
Heavy (ZC)8–10% of CaMedium preloadHigh rigidity, precision machining

Accuracy + Preload Rule of Thumb

For most automation and general CNC applications, High accuracy (H) + Medium preload (ZA or ZB) is the appropriate starting point. Reserve SP/UP grades and ZC preload for semiconductor, optics, or metrology equipment where the additional cost and friction trade-off is justified.

Step 5 — Address Environment, Sealing, and Lubrication

Sealing Options

  • Standard end seals: included on all blocks; basic protection against dust and debris
  • Side seals: added along the rail sides; recommended in moderate contamination environments
  • Metal scraper seals: for heavy swarf, cutting chips, or coarse particles (machine tools)
  • Full-length bellows / telescoping steel covers: for severe chip and coolant exposure

Corrosion and Special Environments

  • Stainless steel LM Guide series: food processing, pharmaceutical, wash-down environments
  • Ceramic balls: ultra-clean environments, semiconductor fab, vacuum chambers
  • Vacuum-grade guides: special seals, lubricants, and materials for sub-atmosphere operation
  • High-temperature variants: environments up to 120°C or beyond with appropriate lubricant

Lubrication

  • Grease lubrication: standard; NLGI 2 EP grease unless operating temps or speeds dictate otherwise
  • Oil lubrication: preferred for high-speed applications and centralized lube systems
  • THK QZ Lubrication Unit: self-lubricating block insert; extends re-lubrication intervals to 20,000 km or more
  • Solid lubrication: maintenance-free; for clean environments where lubricant contamination must be avoided

3. Selection Factors at a Glance

THK LM Guide product type comparison chart showing ball guide vs roller guide vs linear bush across load capacity, speed, accuracy, and rigidity dimensions

Figure 2 — THK LM Guide type comparison: ball, roller, and round-rail characteristics

Selection FactorRange / OptionsKey ParameterWhat to Determine
Load CapacityLight to HeavyRadial, Thrust, MomentRequired stroke × safety factor
Speed / AccelerationLow to Very HighDynamic load ratingV-max & acceleration profile
Accuracy / RigidityStandard to Ultra-HighPreload class, clearancePositioning resolution needed
Travel LifeApplication CyclesL10 life calculationMaintenance intervals, MTBF
EnvironmentClean to ContaminatedSeals, wipers, coatingDust, coolant, wash-down, vacuum
Mounting GeometryHorizontal / VerticalBlock type, flange optionsSpace envelope & rail length
Operating Temp.-20°C to +80°C typicalLubricant type, materialThermal expansion compensation
LubricationGrease or OilQZ lubrication unit optionMaintenance-free vs. scheduled

4. Selection Examples by Application Type

Use these common configurations as a starting point for your own application engineering.

Machine Tool (Milling Center)

  • Series: HRW (roller) or SHS (ball)
  • Accuracy: Precise (P) or Super Precise (SP)
  • Preload: ZB or ZC
  • Sealing: Metal scraper + full-length cover
  • Lubrication: Centralized oil or high-load grease + QZ

High-Speed Pick-and-Place

  • Series: SSR or HSR (ball, compact)
  • Accuracy: High (H)
  • Preload: ZA
  • Sealing: Standard end seals
  • Lubrication: Light grease or QZ unit

Semiconductor Wafer Stage

  • Series: SHS or SRG (vacuum-compatible)
  • Accuracy: Ultra Precise (UP)
  • Preload: ZB or ZC
  • Sealing: No contact seals; positive pressure enclosure
  • Lubrication: Solid lubricant or vacuum-grade oil

Medical Imaging Gantry

  • Series: HSR or SSR stainless variant
  • Accuracy: High (H) or Precise (P)
  • Preload: ZA or ZB
  • Sealing: Stainless end seals
  • Lubrication: NSF H1 food-grade grease or QZ

Conveyor / Sortation System

  • Series: HSR or SR linear bush
  • Accuracy: Normal (N) or High (H)
  • Preload: Z0 or ZA
  • Sealing: Side seals or dust wiper
  • Lubrication: Standard grease or QZ unit

5. Working with THK America

THK America's engineering team is available to support your selection process from initial specification through final validation. Our applications engineers can perform life calculations, review mounting drawings, and recommend optimal configurations.

Tools and Resources

  • THK Online Store (store-na.thk.com): browse, configure, and order LM Guide products with real-time availability
  • THK Product Catalog: comprehensive dimensional data, load ratings, accuracy tables, and ordering codes
  • THK Technical Support: +1-847-310-1111 
  • CAD Downloads: 2D/3D models available for all standard products via the THK Online Store

Ordering Code Structure

THK model numbers encode the series, size, accuracy class, preload, and options in a structured string:

Ready to specify your linear guide?

Browse the full THK LM Guide portfolio with real-time pricing and availability.

Shop THK Online Store