NART-VR
Based on model NART-R, this model is a full-roller bearing suitable for locations where a heavy load is applied in low speed operation.
Since the circumference of the outer ring is spherically ground, it helps lighten a biased load. More detailed specifications are available in our digital catalog.
Inner Diameter(mm)-Range : 5-50
Outer Diameter(mm)-Range : 16-90
Width(mm)-Range : 12-32
Product Type : Non-Separable Type (Full Roller)
Model : NART-VR