NART-R
This model is a non-separable type of bearing system whose inner ring is fixed to the side plates. Since the circumference of the outer ring is spherically ground, it helps lighten a biased load (symbol R). More detailed specifications are available in our digital catalog.
Inner Diameter(mm)-Range : 5-50
Outer Diameter(mm)-Range : 16-90
Width(mm)-Range : 12-32
Product Type : Non-Separable Type (Basic)
Model : NART-R