RU
The integrated design of the unit's inner and outer rings, with mounting holes on both rings, eliminates the need for a special flange or housing and enables easy installation. Mounting has virtually no effect on performance, which ensures
stable, accurate rotation and torque. Can be used for both outer and inner ring rotation. More detailed specifications are available in our digital catalog.
Inner Diameter(mm)-Range : 20-210
Outer Diameter(mm)-Range : 70-380
Width(mm)-Range : 12-40
Product Category : Inner/Outer Ring Rotation
Product Type : With Mounting Holes - Integrated Inner/Outer Ring
Model : RU