RAU

RAU

Model RAU is more compact and lighter weight. Because of the integrated structure, the RAU can be used for either inner ring or outer ring rotation. More detailed specifications are available in our digital catalog.

Inner Diameter(mm)-Range : 10-200

Outer Diameter(mm)-Range : 21-226

Width(mm)-Range : 5-13

Product Category : Inner/Outer Ring Rotation

Product Type : Compact Type - Integrated Inner/Outer Ring

Model : RAU

Downloads