CFH-M-A
Since the mounting shaft of the stud and the stud head are eccentric by 0.25 mm to 1.0 mm, the position of this model can easily be adjusted simply by turning the stud. More detailed specifications are available in our digital catalog.
Outer Diameter(mm)-Range : 16-26
Outer Ring Width(mm)-Range : 11-12
Overall Length(mm)-Range : 28-36
Stud Diameter(mm)-Range : 6-10
Thread Size-Range : M6 x 1-M10 x 1.25
Product Type : Eccentric Type
Tightening Method : Hexagon Socket on Stud Head
Model : CFH
Material : Stainless Steel (400 series)