CF-M
The stud head has a driver groove. More detailed specifications are available in our digital catalog.
Outer Diameter(mm)-Range : 13-26
Outer Ring Width(mm)-Range : 9-12
Overall Length(mm)-Range : 23-36
Stud Diameter(mm)-Range : 5-10
Thread Size-Range : M5 x 0.8-M10 x 1.25
Product Type : Basic Type
Tightening Method : Driver Groove on Stud Head
Model : CF
Material : Stainless Steel (400 series)