CF-A
The stud head has a hexagon socket, allowing this model to be easily mounted with a hexagonal wrench. More detailed specifications are available in our digital catalog.
Outer Diameter(mm)-Range : 10-26
Outer Ring Width(mm)-Range : 7-12
Overall Length(mm)-Range : 17-36
Stud Diameter(mm)-Range : 3-10
Thread Size-Range : M3 x 0.5-M10 x 1.25
Product Type : Basic Type
Tightening Method : Hexagon Socket on Stud Head
Model : CF
Material : Carbon Steel