
FBL27S
The most compact slide rail. More detailed specifications are available in our digital catalog.
Overall Height(mm)-Range : 9.5
Permissible Load per Pair(N)-Range : 180-260
Rail Length(mm)-Range : 200-500
Rail Width(mm)-Range : 27
Stroke(mm)-Range : 135-371
Model : FBL27S
Product Type : Single Slide
Load Type : Light Load
