
FBL27D
A double-slide type that combines two units of model FBL 27S back-to-back. More detailed specifications are available in our digital catalog.
Overall Height(mm)-Range : 19.1
Permissible Load per Pair(N)-Range : 280-370
Rail Length(mm)-Range : 200-500
Rail Width(mm)-Range : 27
Stroke(mm)-Range : 229-524
Model : FBL27D
Product Type : Double Slide
Load Type : Light Load
