ATG22S

ATG22S

Utility Slide ATG combines the benefits of conventional slide rails with the technology THK cultivated with the LM Guide in order to improve the permissible load and extend the service life. ATG is suitable for warehouse automation and transport industries. More detailed specifications are available in our digital catalog.

Overall Height(mm)-Range : 11

Permissible Load per Pair(N)-Range : 1690-3920

Rail Length(mm)-Range : 130-690

Rail Width(mm)-Range : 22

Stroke(mm)-Range : 79.4-351.4

Model : ATG22S

Product Type : Single Slide

Load Type : Heavy Load

Downloads