LRB
LRB: Since this model does not require a groove on the mounting surface, man-hours for machining can be reduced. It can be mounted using fixture model SMB or SEB and bolts.
LRB-Z: A lighter type that uses a resin retainer and is designed to be mounted in the same manner as model LRB. Since it has a groove for installing a seal, a special rubber seal with a high contamination protection effect can easily be attached. In addition, this model is capable of high-speed traveling at 1 m/s. " More detailed specifications are available in our digital catalog.
Length(mm)-Range : 47-130
Thickness(mm)-Range : 17-43
Width(mm)-Range : 15-50
Product Type : Easy Installation Type
Model : LRB