SRS-WN Block
The LM block has the same cross-sectional shape as model SRS-WM, but has a longer overall LM block length and a greater rated load and permissible moment.
SRS-WN Block is interchangeable with the SRS-M Rail and Not for use with the SRS-M Set. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 25-60
Overall Height(mm)-Range : 9-16
Size-Range : 7-15
Product Category : Block Only
Product Type : Miniature Type
Material : Stainless Steel (400 series)
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SRS