SRS-WM Block
Has a longer overall LM block length (L), a greater width and a larger rated load and permissible moment than SRS-M.
SRS-WM Block is interchangeable with the SRS-W Rail and Not for use with the SRS-WM Set. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 25-60
Overall Height(mm)-Range : 9-16
Size-Range : 7-15
Product Category : Block Only
Product Type : Miniature Type
Material : Stainless Steel (400 series)
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SRS