SRS-M Block
A standard type of Miniature Caged Ball LM Guide.
SRS-M Block is interchangeable with the SRS-M Rail and Not for use with the SRS-M Set. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 17-32
Overall Height(mm)-Range : 8-16
Size-Range : 7-15
Product Category : Block Only
Product Type : Miniature Type
Material : Stainless Steel (400 series)
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SRS