RSX-WN Block
The LM block has the same cross-sectional shape as model RSX-WM, but has a longer overall LM block length, greater rated load and permissible moment. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 25-60
Overall Height(mm)-Range : 9-16
Size-Range : 7-15
Product Category : Block Only
Product Type : Miniature Type
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : RSX