LTR Set
A compact unit type whose support bearings are directly integrated with the outer surface of the spline nut. More detailed specifications are available in our digital catalog.
Nut Length(mm)-Range : 50-100
Nut OD(mm)-Range : 52-100
Shaft Length(mm)-Range : 300-1000
Shaft OD(mm)-Range : 16-40
Product Category : Nut & Shaft Set
Product Type : Medium Torque - Rotary Nut
Material : Carbon Steel
Model : LTR