LT-X Set

LT-X Set

Miniature series of LT-X ball spline. LT-X is more compact than the conventional ball spline, Model LT. Miniature series is only available for nut & shaft set. More detailed specifications are available in our digital catalog.

Nut Length(mm)-Range : 10-25

Nut OD(mm)-Range : 6-15

Shaft Length(mm)-Range : 150-500

Shaft OD(mm)-Range : 3-8

Product Category : Nut & Shaft Set

Product Type : Medium Torque - Cylindrical Compact Nut (Miniature)

Material : Carbon Steel, Stainless Steel (400 series)

Model : LT-X

Downloads