LT Set

LT Set

The most compact type with a straight cylindrical spline nut. When transmitting a torque, a key is driven into the body. More detailed specifications are available in our digital catalog.

Nut Length(mm)-Range : 25-125

Nut OD(mm)-Range : 14-80

Shaft Length(mm)-Range : 300-750

Shaft OD(mm)-Range : 6-50

Product Category : Nut & Shaft Set

Product Type : Medium Torque - Cylindrical Nut

Material : Carbon Steel

Model : LT

Downloads