LF Set
The spline nut can be attached to the housing via the flange, making assembly simple. It is optimal for locations where the housing may be deformed if a keyway is machined on its surface, and where the housing width is small. More detailed specifications are available in our digital catalog.
Nut Length(mm)-Range : 25-125
Nut OD(mm)-Range : 14-80
Shaft Length(mm)-Range : 300-750
Shaft OD(mm)-Range : 6-50
Product Category : Nut & Shaft Set
Product Type : Medium Torque - Flanged Nut
Material : Carbon Steel
Model : LF