DCMB Nut
This model is capable of easily converting linear motion to rotary motion and vise versa with 70% efficiency. Since the lead is large, it is optimal for building a fast feed mechanism with low speed rotation. More detailed specifications are available in our digital catalog.
Lead(mm)-Range : 44.4-97.7
Product Category : Nut Only
Product Type : Large Lead - Long Nut