SDA-VZ Set - Preloaded

SDA-VZ Set - Preloaded

The outer diameter is up to 30% more compact than previous THK products, and the nut dimensions conform to DIN standards. Newly developed ball circulation components contribute to high-speed operation. The shaft ends are machined to fit with THK’s standard support units(BK/BF, EK/EF, and FK/FF Series). View product specifications here: SDA1005VZ, SDA1010VZ SDA1205VZ, SDA1210VZ, SDA1220VZ, SDA1230VZ SDA1505VZ, SDA1510VZ, SDA1520VZ, SDA1530VZ SDA2005VZ, SDA2010VZ, SDA2020VZ, SDA2030VZ, SDA2040VZ, SDA2060VZ SDA2505VZ, SDA2510VZ, SDA2520VZ, SDA2525VZ, SDA2530VZ, SDA2550VZ More detailed specifications are available in our digital catalog.

Lead(mm)-Range : 5-60

Max Speed(mm/s)-Range : 125-5848

Nut Length(mm)-Range : 25-102

Nut OD(mm)-Range : 19-40

Permissible Axial Load Horizontal(kg)-Range : 7-289

Permissible Axial Load Vertical(kg)-Range : 3-115

Shaft Length(mm)-Range : 171-1929

Shaft OD(mm)-Range : 10-25

Product Category : Nut & Shaft Set

Product Type : Precision Ground Ball Screw - Finished Shaft Ends

Model : SDA-VZ