MBF Set - Mini
A miniature type with a screw shaft diameter of 4 to 14 mm and a lead of 1 to 5mm. More detailed specifications are available in our digital catalog.
Lead(mm)-Range : 1-4
Nut Length(mm)-Range : 18-38
Nut OD(mm)-Range : 11-30
Shaft Length(mm)-Range : 90-413
Shaft OD(mm)-Range : 4-14
Product Category : Nut & Shaft Set
Product Type : Precision Ground Ball Scrwe - Non-Finished Shaft Ends
Model : MBF