BK
The Support Unit is compactly designed to accommodate the space in the installation site. As the
bearing is provided with an appropriately adjusted preload, the Support Unit can be assembled with
a Ball Screw unit with no further machining. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 10-40
Product Category : Support Unit
Product Type : Fixed Side-Square Type
Model : BK