HSR-LA Block

HSR-LA Block

This product is discontinued

Long A

Type This LM block has the same cross-sectional shape as model HSR-A but has a longer overall LM block length (L) and a greater rated load.

HSR-LA blocks has been discontinued. The direct replacement is the HSR-LC.

View replacement product

Block Width(mm)-Range : 63-170

Overall Height(mm)-Range : 30-90

Size-Range : 20-65

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Carbon Steel

Guide Method : Full Ball-Conventional Type

Model : HSR