HSR-B Block
This product is discontinued
Flanged Through Holes
The flange of this LM block has through holes. It is used in places where the table cannot have through holes for mounting bolts.HSR-B blocks have been discontinued. The direct replacement is the HSR-C.
View replacement productBlock Width(mm)-Range : 47-170
Overall Height(mm)-Range : 24-90
Size-Range : 15-65, 20-65
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Carbon Steel
Guide Method : Full Ball-Conventional Type
Model : HSR