Linear Actuators

Actuators simplify the design and construction of systems by combining separate components, including Linear Motion Guides, drive system (ball screw, belt, or rack & pinion), and base frame, into one part.
This simplification results in a very compact design as well as significant cost savings. Actuators are a very easy way to quickly build up multi-axis systems, streamlining design time, and allowing to focus on performance instead of implementation.

Filter

Model: KR
17 items
content loaded
KR
Height(mm)-Range:20-68
Horizontal Max Payload(kg)-Range:12.5-77
Max Speed(mm/s)-Range:100-1480
KR20-Direct Motor Mount
Height(mm)-Range:20-32
Horizontal Max Payload(kg)-Range:12.5
Max Speed(mm/s)-Range:100-600
KR20-Motor Wrap (3 o'clock)
Height(mm)-Range:20-32
Horizontal Max Payload(kg)-Range:12.5
Max Speed(mm/s)-Range:100-600
KR20-Motor Wrap (6 o'clock)
Height(mm)-Range:20-32
Horizontal Max Payload(kg)-Range:12.5
Max Speed(mm/s)-Range:100-600
KR20-Motor Wrap (9 o'clock)
Height(mm)-Range:20-32
Horizontal Max Payload(kg)-Range:12.5
Max Speed(mm/s)-Range:100-600
KR26-Direct Motor Mount
Height(mm)-Range:26-40
Horizontal Max Payload(kg)-Range:27.5
Max Speed(mm/s)-Range:200-590
KR26-Motor Wrap (3 o'clock)
Height(mm)-Range:26-40
Horizontal Max Payload(kg)-Range:27.5
Max Speed(mm/s)-Range:200-590
KR26-Motor Wrap (6 o'clock)
Height(mm)-Range:26-40
Horizontal Max Payload(kg)-Range:27.5
Max Speed(mm/s)-Range:200-590
KR26-Motor Wrap (9 o'clock)
Height(mm)-Range:26-40
Horizontal Max Payload(kg)-Range:27.5
Max Speed(mm/s)-Range:200-590
KR
KR
KR20-Direct Motor Mount
KR20-Direct Motor Mount
KR20-Motor Wrap (3 o'clock)
KR20-Motor Wrap (3 o'clock)
KR20-Motor Wrap (6 o'clock)
KR20-Motor Wrap (6 o'clock)
KR20-Motor Wrap (9 o'clock)
KR20-Motor Wrap (9 o'clock)
KR26-Direct Motor Mount
KR26-Direct Motor Mount
KR26-Motor Wrap (3 o'clock)
KR26-Motor Wrap (3 o'clock)
KR26-Motor Wrap (6 o'clock)
KR26-Motor Wrap (6 o'clock)
KR26-Motor Wrap (9 o'clock)
KR26-Motor Wrap (9 o'clock)