RK
The model RK is a high-speed & long stroke actuator. Various options configured to your specifications including table mounting pattern, gear box, bellows, cable carriers, etc. More detailed specifications are available in our digital catalog.
Height(mm)-Range : 144.7
Horizontal Max Payload(kg)-Range : 53
Max Speed(mm/s)-Range : 1666
Stroke(mm)-Range : 850-4350
Width(mm)-Range : 240
Product Type : Linear Actuator - Slider Type
Drive Method : Rack&Pinion
Model : RK