/ec-kit.png)
EC-KIT
Cylinder Type Actuator with Closed Loop Stepper Motor KIT. Kit includes actuator with stepper motor with integrated encoder, controller, I/O cable (3 meter), and PC communication cable (3 meter). More detailed specifications are available in our digital catalog.
Height(mm)-Range : 39-47
Horizontal Max Payload(kg)-Range : 15-40
Max Speed(mm/s)-Range : 187-450
Stroke(mm)-Range : 50-300
Vertical Max Payload(kg)-Range : 4.5-12
Width(mm)-Range : 40-48
Product Type : Linear Actuator - KIT
Drive Method : Ball Screw
Model : EC