/ec.jpg)
EC
Cylinder Type of Stepper Motor Actuator. More detailed specifications are available in our digital catalog.
Height(mm)-Range : 39-47
Horizontal Max Payload(kg)-Range : 15-40
Max Speed(mm/s)-Range : 187-450
Stroke(mm)-Range : 50-300
Vertical Max Payload(kg)-Range : 4.5-12
Width(mm)-Range : 40-48
Product Type : Linear Actuator - Rod Type
Drive Method : Ball Screw
Model : EC